How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.41 | AG: | 11.5 |
| L: | 11.78 in | C: | 16.5 in |
| D: | 6.5 | T: | 2.938 |
| Center Distance (in): | 6 in | J: | 12.75 in |
| F: | 3.19 | U: | 1.5 in |
| G: | 3.19 |
Technical Specifications
| Reducer: | Worm - Right Angle | Model Code: | 602 |
| Ratio: | 50:1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Product Type: | Worm Speed Reducer |
| Assembly: | 602 | Input Diameter (in): | 1.5 in |
| Input Keyway: | 3/8 X 3.00 in | Series Code: | HUBCITY |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Center Distance (in): | 6 | Output RPM: | 35 |
| Bore Code: | 47 | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 7.24 |
| Ratio Range: | 50:1 | Output Torque Rating (in-lb): | 10079 in/lbs |

