Grove Gear 8000208 - BMQ220-5-2-140TC
Part #:8000208
Catalog #:BMQ220-5-2-140TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | T: | 1 |
| H-Tap size: | 5/16 - 18 in | J: | 4.75 in |
| B: | 5.8 | G: | 1.5 |
| TAP Depth: | 0.63 in | C: | 6.38 in |
| I: | 3.61 in | D: | 2.28 |
| BE: | 0.38 in | N: | 4.68 |
| A: | 3.81 | LQ: | 4.46 in |
| O: | 2.29 in | AJ: | 5.88 |
| BF: | 0.41 | Center Distance (in): | 2.063 in |
| K: | 2.38 in | BD: | 6.5 |
| F: | 3 | RQ: | 4.06 in |
Technical Specifications
| Center Distance (in): | 2.063 | Gear Type: | Worm |
| Model Code: | BMQ220 | Service Factor: | 1 |
| Output Key: | 1/4 X 1.44 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input HP @ 1750 RPM: | 2.51 | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Product Type: | Worm Speed Reducer |
| Shaft Seal Material: | Viton | Output RPM: | 350 |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Series Code: | GR | Output Diameter (in): | 1 in |
| Output Shaft Direction: | Left | Thrust Rating - output shaft: | 735 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Ratio: | 5:1 | Motor Frame Size: | 140TC |
| Assembly: | BMQ-2 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 418 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,000 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 30.00 LB |

