Grove Gear 8000241 - BMQ220-30-3-56C
Part #:8000241
Catalog #:BMQ220-30-3-56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.29 in | N: | 4.68 |
| T: | 1 | AJ: | 5.88 |
| AK: | 4.5 | BF: | 0.41 |
| BD: | 5.88 | C: | 6.38 in |
| K: | 2.38 in | A: | 3.81 |
| LQ: | 4.46 in | H-Tap size: | 5/16-18 in |
| BE: | 0.38 in | B: | 5.8 |
| TAP Depth: | 0.63 in | D: | 2.28 |
| J: | 4.75 in | F: | 3 |
| I: | 3.61 in | G: | 1.5 |
| RQ: | 4.06 in | Center Distance (in): | 2.063 in |
Technical Specifications
| Ratio Range: | 30:1 | Series Code: | GR |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.896 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Gear Type: | Worm | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1144 | Output Shaft Assembly Code: | 3 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 58.3 | Assembly: | BMQ-3 |
| Motor Frame Size: | 56C | Output Key: | 1/4 x 1.44 |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.063 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Direction: | 3 |
| Input Bore (C Face): | 0.625 | Overhung Load Rating (Output Shaft(lb)): | 1,255 lb |
| Output Torque Rating (in-lb): | 763 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 30.00 LB |

