Grove Gear 8000539 - BMQ230-7.5-1-180TC
Part #:8000539
Catalog #:BMQ230-7.5-1-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 5.63 in | O*: | 3.36 in |
| B: | 8.12 | BE1: | 0.5 in |
| C: | 8.88 in | BD: | 9 |
| A: | 5.25 | H-Tap size: | 7/16-14 in |
| N: | 6.75 | TAP Depth: | 0.88 in |
| F: | 4 | BF: | 0.53 |
| AJ: | 7.25 | I: | 4.84 in |
| K: | 3.5 in | J: | 7 in |
| AK: | 8.5 | Center Distance (in): | 3 in |
| D: | 3.25 | T: | 1.25 |
| G: | 2 | O: | 3.6 in |
| LQ1: | 6.12 in |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 233.3 |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 x 1/8 | Input HP @ 1750 RPM: | 6.049 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.25 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1944 |
| Input Style: | C-Face Quill | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Series Code: | GR |
| Assembly: | BMQ-1 | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3 |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1519 in/lbs |
General Specifications
| Weight: | 80.00 LB |

