How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.63 | K: | 3.19 in |
| O: | 2.73 in | TAP Depth: | 0.69 in |
| U: | 0.75 in | L: | 6.07 in |
| D: | 2.94 | F: | 3.38 |
| B: | 7.12 | Center Distance (in): | 2.625 in |
| G: | 1.69 | M: | 2.38 |
| I: | 4.34 in | T: | 1.25 |
| J: | 6.38 in | A: | 4.84 |
| H-Tap size: | 3/8 - 16 in | C: | 8 in |
Technical Specifications
| Ratio Range: | 40:1 | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2091 |
| Output RPM: | 43.8 | Output Key: | 1/4 X 2.00 |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.335 |
| Series Code: | GR | Input Style: | Solid Shaft |
| Model Code: | B226 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.625 |
| Ratio: | 40:1 | Gear Type: | Worm |
| Assembly: | B-2 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | Left | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 1.25 in | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1479 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 51.00 LB |

