Grove Gear 8003994 - HMQ220-7.5-1-1.000-140TC
Part #:8003994
Catalog #:HMQ220-7.5-1-1.000-140TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.61 in | AK: | 4.5 |
| C: | 6.38 in | V: | 1.94 in |
| T: | 1.4375 | BF: | 0.41 |
| J: | 4.75 in | AD: | 4.99 |
| G: | 1.5 | F: | 3 |
| AE2: | 0.4 | AG: | 6 |
| AE1: | 0.61 | BD: | 5.88 |
| LQ: | 4.46 in | B: | 5.8 |
| D: | 2.28 | AJ: | 5.88 |
| Center Distance (in): | 2.063 in | BE: | 0.38 in |
| RQ: | 4.06 in |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Output Torque Rating (in-lb): | 696 in/lbs |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.491 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 0.875 |
| Ratio: | 60:1 | Assembly: | HMQ-1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,415 lb | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.4375 in | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Model Code: | HMQ220 | Bore Code: | 23 |
| Input RPM: | 1,750 | Output RPM: | 29.2 |
| Gear Type: | Worm | Center Distance (in): | 2.063 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
General Specifications
| Weight: | 33.00 LB |

