Grove Gear 8004127 - BMQ218-20-3-56C
Part #:8004127
Catalog #:BMQ218-20-3-56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.38 | BD: | 5.88 |
| K: | 2.09 in | T: | 0.875 |
| BE: | 0.38 in | F: | 2.75 |
| N: | 4.31 | LQ: | 4.09 in |
| O: | 2.05 in | D: | 2.06 |
| B: | 5.06 | Center Distance (in): | 1.75 in |
| A: | 3.56 | H-Tap size: | 5/16-18 in |
| TAP Depth: | 0.63 in | C: | 5.75 in |
| I: | 3.24 in | AJ: | 5.88 |
| J: | 4.19 in | AK: | 4.5 |
| BF: | 0.41 | RQ: | 3.59 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.814 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio Range: | 20:1 | Output Key: | 3/16 x 1.38 |
| Input Keyway (C Face): | 3/16 x 3/32 | Assembly: | BMQ-3 |
| Output Shaft Direction: | 3 | Thrust Rating - output shaft: | 1144 |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Ratio: | 20:1 |
| Series Code: | GR | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 3 |
| Output RPM: | 87.5 | Output Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Center Distance (in): | 1.75 |
| Motor Frame Size: | 56C | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 487 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
General Specifications
| Weight: | 24.00 LB |

