Grove Gear 8004947 - BMQ220-15-2-56C
Part #:8004947
Catalog #:BMQ220-15-2-56C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | H-Tap size: | 5/16 - 18 in |
| LQ: | 4.46 in | BD: | 6.5 |
| G: | 1.5 | N: | 4.68 |
| T: | 1 | I: | 3.61 in |
| A: | 3.81 | J: | 4.75 in |
| Center Distance (in): | 2.063 in | AK: | 4.5 |
| C: | 6.38 in | F: | 3 |
| D: | 2.28 | TAP Depth: | 0.63 in |
| BF: | 0.41 | RQ: | 4.06 in |
| B: | 5.8 | O: | 2.29 in |
| K: | 2.38 in | BE: | 0.38 in |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 1/4 X 1.44 |
| Series Code: | GR | Motor Frame Size: | 56C |
| Output Diameter (in): | 1 in | Ratio: | 15:1 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1099 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Direction: | Left | Center Distance (in): | 2.063 |
| Input Style: | C-Face Quill | Model Code: | BMQ220 |
| Assembly: | BMQ-2 | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 1.561 | Ratio Range: | 15:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output RPM: | 116.7 | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Product Type: | Worm Speed Reducer | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 738 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,125 lb |
General Specifications
| Weight: | 30.00 LB |

