How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | RQ: | 5.51 in |
| AJ: | 5.88 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | AE1: | 0.54 |
| BF: | 0.41 | F: | 4 |
| AK: | 4.5 | AG: | 7.88 |
| BD: | 5.88 | C: | 9.38 in |
| I: | 5.02 in | LQ: | 5.88 in |
| B: | 8.75 | G: | 2 |
| D: | 3.5 | BE: | 0.38 in |
| AE2: | 0.29 | AD: | 7.04 |
Technical Specifications
| No. of Gear Reductions: | Single | Model Code: | HMQ232 |
| Output Diameter (in): | 1.938 in | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Motor Frame Size: | 140TC |
| Ratio: | 60:1 | Shaft Seal Material: | Viton |
| Bore Code: | 31 | Thrust Rating - output shaft: | 2574 |
| Gear Type: | Worm | Service Factor: | 1 |
| Assembly: | HMQ-1 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.875 | Output Key: | 1/2 X 3.00 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 29.2 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.573 |
| Ratio Range: | 60:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| Weight: | 83.00 LB |

