How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | T: | 2.188 |
| AE2: | 0.34 | BD: | 5.88 |
| AK: | 4.5 | V: | 2.75 in |
| AD: | 7.53 | C: | 11.38 in |
| BE: | 0.38 in | BF: | 0.41 |
| LM: | 11.88 | G: | 2.5 |
| U: | 1.25 in | B: | 10.25 |
| Center Distance (in): | 4.25 in | D: | 4.44 |
| F: | 5 | AE1: | 0.63 |
| AG: | 8.5 | L: | 9.57 in |
| AJ: | 5.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Output RPM: | 43.8 | Thrust Rating - output shaft: | 2533 |
| Bore Code: | 35 | Model Code: | HM242 |
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | 1 |
| Assembly: | HM-1 | Motor Frame Size: | 140TC |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Service Factor: | 1 | Output Key: | 1/2 X 3.00 |
| Input HP @ 1750 RPM: | 4.204 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Ratio Range: | 40:1 |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

