Grove Gear 8005908 - HM242-50-1-2.188-180TC
Part #:8005908
Catalog #:HM242-50-1-2.188-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | U: | 1.25 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| D: | 4.44 | AD: | 7.53 |
| F: | 5 | Center Distance (in): | 4.25 in |
| AE2: | 0.34 | BF: | 0.53 |
| C: | 11.38 in | AK: | 8.5 |
| I: | 6.1 in | AG: | 8.5 |
| B: | 10.25 | BD: | 9 |
| AE1: | 0.63 | L: | 9.57 in |
| G: | 2.5 | T: | 2.188 |
| L1: | 12.9 in |
Technical Specifications
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Assembly: | HM-1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Output Diameter (in): | 2.188 in | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio Range: | 50:1 | Input Diameter (in): | 1.25 in |
| Output RPM: | 35 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Bore Code: | 35 |
| Input HP @ 1750 RPM: | 3.392 | Model Code: | HM242 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2533 |
| Ratio: | 50:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/2 X 3.00 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

