Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Double-Reduction Helical Worm Reducer - DXHMQ520-292.4-H-56-16
Part #:W5204013901.16
Catalog #:DXHMQ520-292.4-H-56-16
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | C: | 5.33 in |
| G: | 0.12 | RQ: | 5.77 in |
| CE: | 1.1 | I: | 2.56 in |
| F: | 1.5 | D: | 1.93 |
| Center Distance (in): | 1.97 in |
Technical Specifications
| Assembly: | DXHMQ-H | Ratio: | 292.4:1 |
| Output RPM: | 5.98 | Input HP: | 0.109 |
| Frame Size: | 56C | Housing Construction: | Aluminum |
| Input RPM: | 1,750 | Reducer Style: | DXHMQ |
| Input Style: | C-Face Quill | Output HP: | 0.048 |
| Series Type: | Bravo 500 Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | H | Gear Type: | Helical-worm |
| Input Keyway: | 3/16 X 3/32 in | Output Key: | 1/4 X 2.00 |
| Series: | Bravo Series - Compact Aluminum Worm Speed Reducers | No. of Gear Reductions: | Double |
| Ratio Range: | 250:1 to 500:1 | Center Distance (in): | 1.97 |
| Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers | Product Type: | Right Angle |
| Output Diameter (in): | 1 in | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 504 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 9.00 LB |

