Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Double-Reduction Helical Worm Reducer - DXHMQ525-166.3-H-56-18
Part #:W5252732.00
Catalog #:DXHMQ525-166.3-H-56-18
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.48 in | C: | 6.69 in |
| I: | 3.11 in | CE: | 1.5 |
| G: | 0.19 | RQ: | 6.49 in |
| D: | 2.76 | F: | 1.77 |
| T: | 1.125 |
Technical Specifications
| Assembly: | DXHMQ-H | Output HP: | 0.278 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Series Type: | Bravo 500 Worm Gear Reducers | Housing Construction: | Aluminum |
| Ratio: | 166.3:1 | Output Shaft Assembly Code: | H |
| Output RPM: | 10.52 | Frame Size: | 56C |
| Input RPM: | 1,750 | Reducer Style: | DXHMQ |
| Input HP: | 0.463 | Series: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| No. of Gear Reductions: | Double | Ratio Range: | 100:1 to 250:1 |
| Input Keyway: | 3/16 X 3/32 in | Gear Type: | Helical-worm |
| Output Key: | 1/4 X 2.00 | Center Distance (in): | 2.48 |
| Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers | Product Type: | Right Angle |
| Output Diameter (in): | 1.13 in | Motor Frame Size: | 56C |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 1664 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 17.00 LB |

