Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Double-Reduction Helical Worm Reducer - DXHMQ534-129.4-H-140-24
Part #:W5344014901.24
Catalog #:DXHMQ534-129.4-H-140-24
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| CE: | 1.5 | RQ: | 7.42 in |
| C: | 9.15 in | T: | 1.5 |
| F: | 2.52 | G: | 0.14 |
| Center Distance (in): | 3.35 in | I: | 3.86 in |
| D: | 3.72 |
Technical Specifications
| Input Style: | C-Face Quill | Output RPM: | 13.53 |
| Output HP: | 0.632 | Reducer: | Worm - Right Angle |
| Reducer Style: | DXHMQ | Assembly: | DXHMQ-H |
| Housing Construction: | Aluminum | Frame Size: | 140TC |
| Input RPM: | 1,750 | Input HP: | 1.053 |
| Ratio: | 129.4:1 | Series Type: | Bravo 500 Worm Gear Reducers |
| Output Shaft Assembly Code: | H | Input Keyway: | 3/16 X 3/32 in |
| No. of Gear Reductions: | Double | Output Key: | 3/8 X 2.00 |
| Series: | Bravo Series - Compact Aluminum Worm Speed Reducers | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Helical-worm | Center Distance (in): | 3.35 |
| Product Type: | Right Angle | Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Output Diameter (in): | 1.5 in | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 2943 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum |
General Specifications
| Weight: | 42.00 LB |

