Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Double-Reduction Helical Worm Reducer - DXHMQ534-175.6-H-56-24
Part #:W5345015.00
Catalog #:DXHMQ534-175.6-H-56-24
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.52 | T: | 1.5 |
| CE: | 1.5 | Center Distance (in): | 3.35 in |
| RQ: | 7.42 in | D: | 3.72 |
| C: | 9.15 in | G: | 0.14 |
| I: | 3.86 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Reducer Style: | DXHMQ |
| Ratio: | 175.6:1 | Output Shaft Assembly Code: | H |
| Frame Size: | 56C | Housing Construction: | Aluminum |
| Output RPM: | 9.97 | Input HP: | 0.844 |
| Input Style: | C-Face Quill | Series Type: | Bravo 500 Worm Gear Reducers |
| Output HP: | 0.532 | Input RPM: | 1,750 |
| Assembly: | DXHMQ-H | No. of Gear Reductions: | Double |
| Series: | Bravo Series - Compact Aluminum Worm Speed Reducers | Input Keyway: | 3/16 X 3/32 in |
| Output Key: | 3/8 X 2.00 | Gear Type: | Helical-worm |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 3.35 |
| Product Type: | Right Angle | Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Output Diameter (in): | 1.5 in | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 3363 in/lbs |
General Specifications
| UPC: | 690310128121 | Weight: | 42.00 LB |

