Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Double-Reduction Worm Reducer - EL-DHMQ826-75-H23-140-16
Part #:EL826209109.16
Catalog #:EL-DHMQ826-75-H23-140-16
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | AE2: | 0.4 |
| BF: | 0.41 | D2: | 3.25 |
| AK: | 4.5 | B: | 7.17 |
| I: | 4.17 in | D1: | 1.72 |
| F: | 3.38 | AG: | 7 |
| BC: | 6.99 | L: | 3.82 in |
| AA: | 8.5 | AD: | 6 |
| AB: | 7 | AC: | 0.73 |
| AJ: | 5.88 | BE: | 0.38 in |
| Center Distance (in): | 2.63 in | AF: | 0.69 |
| CE: | 1.33 | AE1: | 0.6 |
| G: | 1.69 | C: | 8.81 in |
| C1: | 4.66 |
Technical Specifications
| Input RPM: | 1,750 | Frame Size: | 140TC |
| Reducer Style: | DHMQ | Input HP: | 1.226 |
| Keyway: | 3/16 X 3/32 | Output HP: | 0.911 |
| Output Shaft Orientation: | H23 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Size: | EL826 | Reducer: | Worm - Right Angle |
| Output RPM: | 23.3 | Ratio: | 75:1 |
| Assembly: | DHMQ | Input Style: | C-Face Quill |
| Output Key: | 3/8 x 3.00 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Ratio Range: | 75:1 | Gear Type: | Double-worm |
| No. of Gear Reductions: | Double | Input Quill Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Output Diameter (in): | 1.000 in |
| Center Distance (in): | 2.63 | Reduction: | Double |
| Motor Frame Size: | 140TC | Output Torque Rating (in-lb): | 2461 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 72.00 LB |

