Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Double-Reduction Worm Reducer - EL-DHMQ830-150-H25-56-23
Part #:EL830211093.23
Catalog #:EL-DHMQ830-150-H25-56-23
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BC: | 8.04 | AJ: | 5.88 |
| BE: | 0.38 in | AE1: | 0.6 |
| AE2: | 0.38 | Center Distance (in): | 3 in |
| C: | 10.06 in | AC: | 0.56 |
| B: | 8.11 | C1: | 5.86 |
| F: | 4.13 | AB: | 8 |
| D2: | 3.5 | I: | 4.81 in |
| BD: | 6.5 | D1: | 2.31 |
| CE: | 1.75 | AD: | 6.52 |
| AK: | 4.5 | AF: | 0.69 |
| AA: | 9.94 | AG: | 7.5 |
| G: | 2.06 | L: | 4.45 in |
| BF: | 0.41 |
Technical Specifications
| Output Key: | 1/2 x 3.00 | Ratio: | 150:1 |
| Keyway: | 3/16 X 3/32 | Frame Size: | 56C |
| Input Style: | C-Face Quill | Input HP: | 1.075 |
| Output Shaft Orientation: | H25 | Reducer: | Worm - Right Angle |
| Output RPM: | 11.7 | Input RPM: | 1,750 |
| Size: | EL830 | Output HP: | 0.714 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Assembly: | DHMQ |
| Reducer Style: | DHMQ | Output Diameter (in): | 1.438 in |
| Gear Type: | Double-worm | Product Type: | Right Angle |
| Input Quill Diameter (in): | 0.625 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | No. of Gear Reductions: | Double |
| Center Distance (in): | 3 | Reduction: | Double |
| Motor Frame Size: | 56C | Housing Material: | Aluminum |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3844 in/lbs |
General Specifications
| Weight: | 59.00 LB |

