Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Double-Reduction Worm Reducer - EL-DHM830-750-H11-56-31
Part #:EL8302548.31
Catalog #:EL-DHM830-750-H11-56-31
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.52 | AE2: | 0.38 |
| AE1: | 0.6 | F: | 4.13 |
| U: | 0.625 in | AC: | 0.56 |
| Center Distance (in): | 3 in | CE: | 1.75 |
| L: | 4.45 in | C1: | 5.86 |
| BD: | 6.5 | BF: | 0.41 |
| BC: | 8.04 | AA: | 9.94 |
| C: | 10.06 in | AK: | 4.5 |
| BE: | 0.38 in | AB: | 8 |
| M: | 1.78 | D1: | 2.31 |
| G: | 2.06 | V: | 2.76 in |
| AF: | 0.69 | B: | 8.11 |
| AJ: | 5.88 | I: | 4.81 in |
| AG: | 7.5 | D2: | 3.5 |
Technical Specifications
| Output HP: | 0.157 | Output RPM: | 2.33 |
| Output Shaft Orientation: | H11 | Input Style: | C-Face Coupled |
| Input RPM: | 1,750 | Frame Size: | 56C |
| Assembly: | DHM | Input HP: | 0.359 |
| Reducer Style: | DHM | Size: | EL830 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Key: | 1/2 x 3.00 |
| Ratio: | 750:1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.938 in | No. of Gear Reductions: | Double |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Keyway: | 3/16 X .500 in |
| Ratio Range: | 750:1 to 1000:1 | Product Type: | Right Angle |
| Gear Type: | Double-worm | Center Distance (in): | 3 |
| Reduction: | Double | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4301 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| Weight: | 100.00 LB |

