Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Double-Reduction Worm Reducer - EL-DTM842-3000-R4-56
Part #:ELT42210053.00
Catalog #:EL-DTM842-3000-R4-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | N: | 8.12 |
| T: | 1.75 | L1: | 4 in |
| U: | 0.625 in | O: | 4.5 in |
| BF: | 0.41 | J: | 8.5 in |
| I: | 6.15 in | R: | 2.94 in |
| Center Distance (in): | 4.25 in | K: | 4.25 in |
| BC: | 9.17 | AK: | 4.5 |
| G: | 4 | V: | 1.25 in |
| AJ: | 5.88 | CE: | 2.06 |
| C1: | 6.88 | LM: | 6.26 |
| D2: | 5.75 | H: | 0.81 in |
| F: | 8 | C: | 14.25 in |
| B: | 10.5 | BE: | 0.38 in |
| BJ: | 16.68 | D1: | 2.63 |
| A: | 10 |
Technical Specifications
| Input RPM: | 1,750 | Input HP: | 0.315 |
| Output RPM: | 0.486 | Input Style: | C-Face Coupled |
| Frame Size: | 56C | Output HP: | 0.094 |
| Ratio: | 3000:1 | Reducer: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Orientation: | R4 |
| Overhung Load: | 3,730 | Reducer Style: | DTM |
| Assembly: | DTM | Output Key: | 3/8 X 2.50 |
| Product Type: | Right Angle | Output Diameter (in): | 1.750 in |
| Ratio Range: | 2500:1 + | No. of Gear Reductions: | Double |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Keyway: | 3/16 X 0.5 in |
| Gear Type: | Double-worm | Center Distance (in): | 4.25 |
| Reduction: | Double | Motor Frame Size: | 56C |
| Output Shaft: | Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 11816 in/lbs |
General Specifications
| Weight: | 123.00 LB |

