Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Double-Reduction Worm Reducer - DHMQ518-98-H4-56-12
Part #:W5182079004.12
Catalog #:DHMQ518-98-H4-56-12
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| CE: | 1.77 | C: | 6.42 in |
| Center Distance (in): | 1.77 in | D1: | 1.93 |
| G: | 0.08 | T: | 0.75 |
| RQ: | 2.6 in | F: | 1.38 |
| D2: | 1.93 | BC: | 4.35 |
| C1: | 4.76 |
Technical Specifications
| Frame Size: | 56C | Output HP: | 0.13 |
| Assembly: | DHMQ-H4 | Input Style: | C-Face Quill |
| Input HP: | 0.246 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Key: | 3/16 X 1.00 |
| Reducer Style: | DHMQ | Series Type: | Bravo 500 Worm Gear Reducers |
| Output Shaft Assembly Code: | H4 | Output RPM: | 17.86 |
| Ratio: | 98:1 | Product Type: | Right Angle |
| Ratio Range: | 100:1 to 250:1 | Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| No. of Gear Reductions: | Double | Gear Type: | Double-worm |
| Series: | Bravo Series - Compact Aluminum Worm Speed Reducers | Input Keyway: | 3/16 X 1.00 in |
| Output Diameter (in): | 0.750 in | Center Distance (in): | 1.77 |
| Reduction: | Double | Motor Frame Size: | 56C |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 460 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 12.00 LB |

