Hub City Century Series Worm Gear Reducer Aluminum Single-Reduction Worm Reducer - W300 10/1 A WR 1.000 (ALUMINUM)
Part #:0220-74925
Catalog #:W300 10/1 A WR 1.000 (ALUMINUM)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.44 in | U: | 0.625 in |
| M: | 1.88 | AE1: | 0.125 |
| AG: | 4.38 | Center Distance (in): | 2.626 in |
| D: | 1.31 | AD: | 4.13 |
| C: | 6.59 in | B: | 5.12 |
| J: | 2.63 in | T: | 1 |
| AE2: | 0.125 | I: | 2.56 in |
Technical Specifications
| Output RPM: | 175 | Input HP: | 2.45 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Diameter (in): | 1.000 in | Series Code: | W300 |
| Style: | A | Input Diameter (in): | 0.625 in |
| Ratio: | 10:1 | Product Line: | Worm Gear Drive |
| Model Code: | W300(ALUM) | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.63 |
| Assembly: | W300-A | Output Shaft Assembly Code: | A |
| Input Style: | Solid Shaft | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.50 in | Series: | Hub City-Worm Gear Reducer |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.45 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 800 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| Weight: | 15.00 LB | Packaged Length: | 9.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 6.00 IN |

