Hub City Century Series Worm Gear Reducer Aluminum Single-Reduction Worm Reducer - W300 60/1 A WR 1.000 (ALUMINUM)
Part #:0220-74932
Catalog #:W300 60/1 A WR 1.000 (ALUMINUM)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 1.88 | AD: | 4.13 |
| AE1: | 0.125 | AE2: | 0.125 |
| AG: | 4.38 | J: | 2.63 in |
| Center Distance (in): | 2.626 in | D: | 1.31 |
| I: | 2.56 in | L: | 4.44 in |
| C: | 6.59 in | B: | 5.12 |
| U: | 0.625 in | T: | 1 |
Technical Specifications
| Output Diameter (in): | 1.000 in | Ratio: | 60:1 |
| Service Factor: | 1 | Series Code: | W300 |
| Style: | A | Model Code: | W300(ALUM) |
| Product Line: | Worm Gear Drive | Input Diameter (in): | 0.625 in |
| Input HP: | 0.5 | Output RPM: | 29.2 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Ratio Range: | 60:1 | Output Shaft Assembly Code: | A |
| Input HP @ 1750 RPM: | 0.5 | Keyway: | 3/16 x 3/32 |
| Input Keyway: | 3/16 X 1.50 in | Output Key: | 1/4 X 2.50 |
| Series: | Hub City-Worm Gear Reducer | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.63 |
| Assembly: | W300-A | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Mounting Style: | A |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 640 in/lbs | Housing Material: | Aluminum |
General Specifications
| Weight: | 15.00 LB | Packaged Length: | 9.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 6.00 IN |

