Hub City Century Series Worm Gear Reducer Aluminum Single-Reduction Worm Reducer - W300 15/1 B WR 1.250 (ALUMINUM)
Part #:0220-74966
Catalog #:W300 15/1 B WR 1.250 (ALUMINUM)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 1.88 | I: | 2.56 in |
| AD: | 4.13 | AE2: | 0.125 |
| T: | 1.25 | U: | 0.625 in |
| AG: | 4.38 | D: | 1.31 |
| B: | 5.12 | AE1: | 0.125 |
| Center Distance (in): | 2.626 in | C: | 6.59 in |
| J: | 2.63 in | L: | 4.44 in |
Technical Specifications
| Style: | B | Product Line: | Worm Gear Drive |
| Input HP: | 1.56 | Output Diameter (in): | 1.250 in |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output RPM: | 116.6 | Input Diameter (in): | 0.625 in |
| Ratio: | 15:1 | Service Factor: | 1 |
| Series Code: | W300 | Model Code: | W300(ALUM) |
| Output Shaft Assembly Code: | B | Assembly: | W300-B |
| Input RPM: | 1,750 | Series: | Hub City-Worm Gear Reducer |
| Input HP @ 1750 RPM: | 1.56 | Input Style: | Solid Shaft |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.50 in |
| Ratio Range: | 15:1 | Center Distance (in): | 2.63 |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 710 in/lbs |
General Specifications
| Weight: | 15.00 LB | Packaged Length: | 9.00 IN |
| Packaged Width: | 9.00 IN | Packaged Height: | 6.00 IN |

