Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B813-25-L
Part #:EL8130006.00
Catalog #:EL-B813-25-L
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.5 in | U: | 0.5 in |
| Center Distance (in): | 1.33 in | A: | 2.82 |
| T: | 0.625 | O: | 2.16 in |
| N: | 4 | J: | 3.25 in |
| H-Tap size: | 5/16-18 in | G: | 1 |
| B: | 3.8 | D: | 1.72 |
| C: | 4.66 in | M: | 1.87 |
| K: | 1.63 in | I: | 2.4 in |
| L: | 3.82 in | F: | 2 |
Technical Specifications
| Assembly: | B-L | Center Distance (in): | 1.33 |
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | L |
| Reducer Style: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Input Keyway: | 1/8 X 1.00 in |
| Input Diameter (in): | 0.5 in | Service Factor: | 1 |
| Gear Type: | Worm | Overhung Load: | 700 |
| Input RPM: | 1,750 | Input HP: | 0.445 |
| Output Diameter (in): | 0.625 in | Output RPM: | 70 |
| Output Key: | 3/16 x 1.38 | Product Type: | Right Angle |
| Series Style: | EL-B-L | Series: | EL Series - Aluminum Worm Gear Reducers |
| Series Code: | EL | Output Shaft Assembly Code: | L |
| Model Code: | B813 | Output HP: | 0.344 |
| Thrust Rating - output shaft: | 1144 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.445 | Mounting Style: | Base |
| Output Style: | L | Ratio: | 25:1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Style: | Solid Shaft |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 309 in/lbs |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
General Specifications
| UPC: | 662959000137 | Weight: | 11.00 LB |

