Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B813-40-L
Part #:EL8130008.00
Catalog #:EL-B813-40-L
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 3.82 in | G: | 1 |
| M: | 1.87 | J: | 3.25 in |
| F: | 2 | I: | 2.4 in |
| B: | 3.8 | U: | 0.5 in |
| TAP Depth: | 0.5 in | A: | 2.82 |
| K: | 1.63 in | H-Tap size: | 5/16-18 in |
| N: | 4 | T: | 0.625 |
| C: | 4.66 in | D: | 1.72 |
| O: | 2.16 in | Center Distance (in): | 1.33 in |
Technical Specifications
| Assembly: | B-L | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway: | 1/8 X 1.00 in | No. of Gear Reductions: | Single |
| Input HP: | 0.329 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.329 | Center Distance (in): | 1.33 |
| Output Shaft Assembly Code: | L | Model Code: | B813 |
| Thrust Rating - output shaft: | 1144 | Shaft Seal Material: | Viton |
| Series: | EL Series - Aluminum Worm Gear Reducers | Mounting Style: | Base |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | Output Shaft Orientation: | L |
| Output Style: | L | Input Style: | Solid Shaft |
| Output Key: | 3/16 x 1.38 | Series Code: | EL |
| Ratio Range: | 40:1 | Output RPM: | 43 |
| Input Diameter (in): | 0.5 in | Overhung Load: | 700 |
| Output Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Reducer Style: | Worm - Right Angle | Series Style: | EL-B-L |
| Output HP: | 0.223 | Gear Type: | Worm |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 322 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959000151 | Weight: | 11.00 LB |

