Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B813-25-R
Part #:EL8130018.00
Catalog #:EL-B813-25-R
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.63 in | N: | 4 |
| B: | 3.8 | D: | 1.72 |
| M: | 1.87 | J: | 3.25 in |
| O: | 2.16 in | C: | 4.66 in |
| U: | 0.5 in | Center Distance (in): | 1.33 in |
| TAP Depth: | 0.5 in | A: | 2.82 |
| H-Tap size: | 5/16-18 in | L: | 3.82 in |
| I: | 2.4 in | F: | 2 |
| T: | 0.625 | G: | 1 |
Technical Specifications
| Output HP: | 0.344 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Series Code: | EL |
| Mounting Style: | Base | Reducer Style: | Worm - Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Style: | R | Center Distance (in): | 1.33 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1144 |
| Input Keyway: | 1/8 X 1.00 in | Shaft Seal Material: | Viton |
| Input HP: | 0.445 | Model Code: | B813 |
| Output Key: | 3/16 x 1.38 | Overhung Load: | 700 |
| Series Style: | EL-B-R | Output Shaft Assembly Code: | R |
| Input RPM: | 1,750 | Output Shaft Orientation: | R |
| Input Diameter (in): | 0.5 in | Ratio: | 25:1 |
| Output RPM: | 70 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Diameter (in): | 0.625 in | Input Style: | Solid Shaft |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input HP @ 1750 RPM: | 0.445 |
| Assembly: | B-R | Ratio Range: | 25:1 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 309 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
General Specifications
| UPC: | 662959000250 | Weight: | 11.00 LB |

