Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B813-40-R
Part #:EL8130020.00
Catalog #:EL-B813-40-R
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.25 in | O: | 2.16 in |
| A: | 2.82 | K: | 1.63 in |
| D: | 1.72 | Center Distance (in): | 1.33 in |
| F: | 2 | G: | 1 |
| H-Tap size: | 5/16-18 in | TAP Depth: | 0.5 in |
| M: | 1.87 | L: | 3.82 in |
| B: | 3.8 | C: | 4.66 in |
| I: | 2.4 in | U: | 0.5 in |
| N: | 4 | T: | 0.625 |
Technical Specifications
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1144 |
| Series Code: | EL | Ratio Range: | 40:1 |
| Assembly: | B-R | Input Diameter (in): | 0.5 in |
| Center Distance (in): | 1.33 | Input HP @ 1750 RPM: | 0.329 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Assembly Code: | R |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input HP: | 0.329 |
| Input Keyway: | 1/8 X 1.00 in | Model Code: | B813 |
| Series Style: | EL-B-R | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Output HP: | 0.223 | Input Style: | Solid Shaft |
| Output Shaft Orientation: | R | Ratio: | 40:1 |
| Output Key: | 3/16 x 1.38 | Gear Type: | Worm |
| Reducer Style: | Worm - Right Angle | Product Type: | Right Angle |
| Overhung Load: | 700 | Output Style: | R |
| Output RPM: | 43 | Mounting Style: | Base |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 322 in/lbs |
General Specifications
| UPC: | 662959000274 | Weight: | 11.00 LB |

