Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B813-50-R
Part #:EL8130021.00
Catalog #:EL-B813-50-R
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4 | L: | 3.82 in |
| TAP Depth: | 0.5 in | U: | 0.5 in |
| C: | 4.66 in | O: | 2.16 in |
| A: | 2.82 | T: | 0.625 |
| H-Tap size: | 5/16-18 in | I: | 2.4 in |
| D: | 1.72 | J: | 3.25 in |
| B: | 3.8 | K: | 1.63 in |
| M: | 1.87 | F: | 2 |
| G: | 1 | Center Distance (in): | 1.33 in |
Technical Specifications
| Gear Type: | Worm | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Center Distance (in): | 1.33 | Overhung Load: | 700 |
| Input HP: | 0.285 | Service Factor: | 1 |
| Output HP: | 0.182 | Input Style: | Solid Shaft |
| Output RPM: | 35 | Series Style: | EL-B-R |
| Reducer Style: | Worm - Right Angle | Assembly: | B-R |
| Product Type: | Right Angle | Mounting Style: | Base |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | R |
| Input Diameter (in): | 0.5 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Key: | 3/16 x 1.38 |
| Model Code: | B813 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 0.285 |
| Input Keyway: | 1/8 X 1.00 in | Thrust Rating - output shaft: | 1144 |
| Output Style: | R | Ratio: | 50:1 |
| Output Shaft Orientation: | R | Output Diameter (in): | 0.625 in |
| Series Code: | EL | Input RPM: | 1,750 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 327 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959000281 | Weight: | 11.00 LB |

