Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B813-60-R
Part #:EL8130022.00
Catalog #:EL-B813-60-R
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 3.82 in | U: | 0.5 in |
| TAP Depth: | 0.5 in | M: | 1.87 |
| T: | 0.625 | G: | 1 |
| I: | 2.4 in | N: | 4 |
| H-Tap size: | 5/16-18 in | C: | 4.66 in |
| A: | 2.82 | F: | 2 |
| O: | 2.16 in | J: | 3.25 in |
| B: | 3.8 | Center Distance (in): | 1.33 in |
| K: | 1.63 in | D: | 1.72 |
Technical Specifications
| No. of Gear Reductions: | Single | Assembly: | B-R |
| Model Code: | B813 | Input RPM: | 1,750 |
| Center Distance (in): | 1.33 | Series Style: | EL-B-R |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1144 |
| Output Shaft Assembly Code: | R | Output HP: | 0.145 |
| Input HP @ 1750 RPM: | 0.246 | Input Style: | Solid Shaft |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Ratio Range: | 60:1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Diameter (in): | 0.625 in | Input HP: | 0.246 |
| Input Keyway: | 1/8 X 1.00 in | Input Diameter (in): | 0.5 in |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Mounting Style: | Base | Series Code: | EL |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Style: | R | Output RPM: | 29 |
| Output Key: | 3/16 x 1.38 | Ratio: | 60:1 |
| Output Shaft Orientation: | R | Overhung Load: | 700 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 313 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959000298 | Weight: | 11.00 LB |

