Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B813-80-R
Part #:EL8130023.00
Catalog #:EL-B813-80-R
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2 | K: | 1.63 in |
| L: | 3.82 in | M: | 1.87 |
| D: | 1.72 | G: | 1 |
| TAP Depth: | 0.5 in | J: | 3.25 in |
| C: | 4.66 in | I: | 2.4 in |
| T: | 0.625 | U: | 0.5 in |
| O: | 2.16 in | Center Distance (in): | 1.33 in |
| A: | 2.82 | H-Tap size: | 5/16-18 in |
| N: | 4 | B: | 3.8 |
Technical Specifications
| Service Factor: | 1 | Assembly: | B-R |
| No. of Gear Reductions: | Single | Model Code: | B813 |
| Output Style: | R | Input Diameter (in): | 0.5 in |
| Output HP: | 0.064 | Input HP @ 1750 RPM: | 0.121 |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Input HP: | 0.121 | Output Shaft Assembly Code: | R |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Orientation: | R |
| Series Code: | EL | Thrust Rating - output shaft: | 1144 |
| Center Distance (in): | 1.33 | Mounting Style: | Base |
| Input Keyway: | 1/8 X 1.00 in | Ratio Range: | 80:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series Style: | EL-B-R | Overhung Load: | 700 |
| Output Key: | 3/16 x 1.38 | Shaft Seal Material: | Viton |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Output Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Ratio: | 80:1 | Output RPM: | 21 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 183 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
General Specifications
| UPC: | 662959000304 | Weight: | 11.00 LB |

