Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B813-100-R
Part #:EL8130024.00
Catalog #:EL-B813-100-R
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2 | J: | 3.25 in |
| C: | 4.66 in | A: | 2.82 |
| O: | 2.16 in | G: | 1 |
| TAP Depth: | 0.5 in | K: | 1.63 in |
| L: | 3.82 in | U: | 0.5 in |
| Center Distance (in): | 1.33 in | B: | 3.8 |
| N: | 4 | I: | 2.4 in |
| H-Tap size: | 5/16-18 in | T: | 0.625 |
| D: | 1.72 | M: | 1.87 |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Output Key: | 3/16 x 1.38 |
| Output Shaft Orientation: | R | Input Diameter (in): | 0.5 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Keyway: | 1/8 X 1.00 in |
| Output RPM: | 17 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Assembly Code: | R | Reducer: | Worm - Right Angle |
| Output HP: | 0.04 | Product Type: | Right Angle |
| Output Style: | R | Input HP @ 1750 RPM: | 0.084 |
| Assembly: | B-R | Shaft Seal Material: | Viton |
| Series Code: | EL | Reducer Style: | Worm - Right Angle |
| Overhung Load: | 700 | Input Style: | Solid Shaft |
| Output Diameter (in): | 0.625 in | Ratio: | 100:1 |
| Center Distance (in): | 1.33 | Ratio Range: | 100:1 to 250:1 |
| Input RPM: | 1,750 | Model Code: | B813 |
| Input HP: | 0.084 | Service Factor: | 1 |
| Series Style: | EL-B-R | Mounting Style: | Base |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 143 in/lbs |
General Specifications
| UPC: | 662959000311 | Weight: | 11.00 LB |

