Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B813-5-D
Part #:EL8130025.00
Catalog #:EL-B813-5-D
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.33 in | B: | 3.8 |
| G: | 1 | L: | 3.82 in |
| O*: | 1.96 in | M: | 1.87 |
| TAP Depth: | 0.5 in | C: | 4.66 in |
| U: | 0.5 in | T: | 0.625 |
| D: | 1.72 | H-Tap size: | 5/16-18 in |
| J: | 3.25 in | F: | 2 |
| K: | 1.63 in | O: | 2.16 in |
| I: | 2.4 in | N: | 4 |
| A: | 2.82 | O*: | 1.96 |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.248 |
| Mounting Style: | Base | Reducer Style: | Worm - Right Angle |
| Output Key: | 3/16 x 1.38 | Center Distance (in): | 1.33 |
| Ratio: | 5:1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Diameter (in): | 0.5 in | Input HP: | 1.248 |
| Series Style: | EL-B-D | Overhung Load: | 700 |
| Input Keyway: | 1/8 X 1.00 in | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output RPM: | 350 | Output HP: | 1.158 |
| Model Code: | B813 | Thrust Rating - output shaft: | 827 |
| Series Code: | EL | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | Output Diameter (in): | 0.625 in |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Assembly: | B-D | Output Style: | D |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Orientation: | LR | Output Shaft Assembly Code: | D |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 209 in/lbs | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959000328 | Weight: | 11.00 LB |

