Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B813-10-D
Part #:EL8130027.00
Catalog #:EL-B813-10-D
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 1.87 | O: | 2.16 in |
| G: | 1 | C: | 4.66 in |
| J: | 3.25 in | TAP Depth: | 0.5 in |
| T: | 0.625 | U: | 0.5 in |
| Center Distance (in): | 1.33 in | K: | 1.63 in |
| H-Tap size: | 5/16-18 in | B: | 3.8 |
| I: | 2.4 in | A: | 2.82 |
| O*: | 1.96 in | F: | 2 |
| L: | 3.82 in | N: | 4 |
| D: | 1.72 | O*: | 1.96 |
Technical Specifications
| Ratio Range: | 10:1 | Reducer Style: | Worm - Right Angle |
| Center Distance (in): | 1.33 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | D | Input HP: | 0.823 |
| Overhung Load: | 700 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.823 | Service Factor: | 1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Keyway: | 1/8 X 1.00 in |
| Shaft Seal Material: | Viton | Output HP: | 0.729 |
| Thrust Rating - output shaft: | 1070 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Mounting Style: | Base | Input Diameter (in): | 0.5 in |
| Output Key: | 3/16 x 1.38 | Assembly: | B-D |
| Model Code: | B813 | Series Code: | EL |
| Series Style: | EL-B-D | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio: | 10:1 |
| Output Style: | D | Output Diameter (in): | 0.625 in |
| Output Shaft Orientation: | LR | Product Type: | Right Angle |
| Output RPM: | 175 | Input Style: | Solid Shaft |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 263 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959000342 | Weight: | 11.00 LB |

