Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B813-50-D
Part #:EL8130033.00
Catalog #:EL-B813-50-D
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 3.82 in | K: | 1.63 in |
| O: | 2.16 in | T: | 0.625 |
| M: | 1.87 | A: | 2.82 |
| O*: | 1.96 in | G: | 1 |
| Center Distance (in): | 1.33 in | C: | 4.66 in |
| H-Tap size: | 5/16-18 in | F: | 2 |
| N: | 4 | U: | 0.5 in |
| D: | 1.72 | B: | 3.8 |
| J: | 3.25 in | TAP Depth: | 0.5 in |
| I: | 2.4 in | O*: | 1.96 |
Technical Specifications
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Key: | 3/16 x 1.38 |
| Input Keyway: | 1/8 X 1.00 in | Ratio: | 50:1 |
| Mounting Style: | Base | Model Code: | B813 |
| Output Shaft Orientation: | LR | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Output Diameter (in): | 0.625 in |
| Assembly: | B-D | Output RPM: | 35 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Series Style: | EL-B-D | Overhung Load: | 700 |
| Input Style: | Solid Shaft | Ratio Range: | 50:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.285 |
| Thrust Rating - output shaft: | 1144 | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.33 | Input HP: | 0.285 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.5 in |
| Output Shaft Assembly Code: | D | Output HP: | 0.182 |
| Service Factor: | 1 | Series Code: | EL |
| Input RPM: | 1,750 | Output Style: | D |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 327 in/lbs |
General Specifications
| UPC: | 662959000403 | Weight: | 11.00 LB |

