Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ813-25-L-56
Part #:EL8130078.00
Catalog #:EL-BMQ813-25-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2 | O*: | 1.96 in |
| J: | 3.25 in | LQ: | 3.79 in |
| K: | 1.63 in | D: | 1.72 |
| AJ: | 5.88 | I: | 2.4 in |
| B: | 3.8 | C: | 4.66 in |
| T: | 0.625 | O: | 2.16 in |
| H-Tap size: | 5/16-18 in | TAP Depth: | 0.5 in |
| RQ: | 3.09 in | AK: | 4.5 |
| BE: | 0.38 in | N: | 4 |
| G: | 1 | BD: | 6.5 |
| BF: | 0.41 | Center Distance (in): | 1.33 in |
| A: | 2.82 |
Technical Specifications
| Frame Size: | 56C | Overhung Load: | 700 |
| Input RPM: | 1,750 | Keyway: | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Assembly: | BMQ-L |
| Output Key: | 3/16 x 1.38 | Reducer Style: | Worm - Right Angle |
| Ratio: | 25:1 | Input HP: | 0.445 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output HP: | 0.344 |
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | L |
| Output RPM: | 70 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Service Factor: | 1 | Series Style: | EL-BMQ-L |
| Series Code: | EL | Input Bore (C Face): | 0.625 |
| Mounting Style: | Base | Thrust Rating - output shaft: | 1144 |
| Motor Frame Size: | 56 | Input HP @ 1750 RPM: | 0.445 |
| Gear Type: | Worm | Model Code: | BMQ813 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Quill Diameter (in): | 0.625 in | Output Style: | L |
| Output Shaft Assembly Code: | L | Ratio Range: | 25:1 |
| Center Distance (in): | 1.33 | Output Diameter (in): | 0.625 in |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Reduction: | Single |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Torque Rating (in-lb): | 309 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959000502 | Weight: | 11.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

