Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ813-10-D-56
Part #:EL8130099.00
Catalog #:EL-BMQ813-10-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.16 in | K: | 1.63 in |
| AJ: | 5.88 | BD: | 6.5 |
| O*: | 1.96 in | A: | 2.82 |
| I: | 2.4 in | B: | 3.8 |
| H-Tap size: | 5/16-18 in | BF: | 0.41 |
| RQ: | 3.09 in | N: | 4 |
| LQ: | 3.79 in | AK: | 4.5 |
| D: | 1.72 | G: | 1 |
| T: | 0.625 | F: | 2 |
| TAP Depth: | 0.5 in | J: | 3.25 in |
| Center Distance (in): | 1.33 in | BE: | 0.38 in |
| C: | 4.66 in | O*: | 1.96 |
Technical Specifications
| Series Code: | EL | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Diameter (in): | 0.625 in |
| Output HP: | 0.729 | Thrust Rating - output shaft: | 1070 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Assembly Code: | D |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.823 |
| Input Diameter (in): | 0.625 in | Output Style: | D |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Center Distance (in): | 1.33 | Reducer Style: | Worm - Right Angle |
| Assembly: | BMQ-D | Series Style: | EL-BMQ-D |
| Model Code: | BMQ813 | No. of Gear Reductions: | Single |
| Output Shaft Orientation: | LR | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Key: | 3/16 x 1.38 |
| Frame Size: | 56C | Ratio: | 10:1 |
| Output RPM: | 175 | Overhung Load: | 700 |
| Motor Frame Size: | 56 | Mounting Style: | Base |
| Input HP: | 0.823 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Reduction: | Single |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 263 in/lbs |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959000717 | Weight: | 11.00 LB |

