Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ813-20-D-56
Part #:EL8130101.00
Catalog #:EL-BMQ813-20-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.16 in | A: | 2.82 |
| AK: | 4.5 | Center Distance (in): | 1.33 in |
| TAP Depth: | 0.5 in | N: | 4 |
| BD: | 6.5 | G: | 1 |
| BF: | 0.41 | RQ: | 3.09 in |
| AJ: | 5.88 | D: | 1.72 |
| C: | 4.66 in | T: | 0.625 |
| O*: | 1.96 in | H-Tap size: | 5/16-18 in |
| I: | 2.4 in | K: | 1.63 in |
| J: | 3.25 in | LQ: | 3.79 in |
| F: | 2 | BE: | 0.38 in |
| B: | 3.8 | O*: | 1.96 |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output HP: | 0.445 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 1144 | Reducer Style: | Worm - Right Angle |
| Output Diameter (in): | 0.625 in | Output Shaft Orientation: | LR |
| Output RPM: | 87 | Input Diameter (in): | 0.625 in |
| Assembly: | BMQ-D | Center Distance (in): | 1.33 |
| Series Style: | EL-BMQ-D | Input Bore (C Face): | 0.625 |
| Output Key: | 3/16 x 1.38 | Product Type: | Right Angle |
| Ratio: | 20:1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56 |
| Frame Size: | 56C | Mounting Style: | Base |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input HP: | 0.551 |
| Output Shaft Assembly Code: | D | Ratio Range: | 20:1 |
| Output Style: | D | Input HP @ 1750 RPM: | 0.551 |
| Gear Type: | Worm | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Series Code: | EL | Model Code: | BMQ813 |
| Overhung Load: | 700 | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Torque Rating (in-lb): | 320 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959000731 | Weight: | 11.00 LB |

