Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ813-40-D-56
Part #:EL8130104.00
Catalog #:EL-BMQ813-40-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 3.79 in | A: | 2.82 |
| G: | 1 | RQ: | 3.09 in |
| C: | 4.66 in | O: | 2.16 in |
| BF: | 0.41 | BE: | 0.38 in |
| K: | 1.63 in | BD: | 6.5 |
| AK: | 4.5 | D: | 1.72 |
| H-Tap size: | 5/16-18 in | I: | 2.4 in |
| TAP Depth: | 0.5 in | T: | 0.625 |
| B: | 3.8 | O*: | 1.96 in |
| AJ: | 5.88 | N: | 4 |
| J: | 3.25 in | Center Distance (in): | 1.33 in |
| F: | 2 | O*: | 1.96 |
Technical Specifications
| Assembly: | BMQ-D | Frame Size: | 56C |
| Output Key: | 3/16 x 1.38 | Center Distance (in): | 1.33 |
| Input HP: | 0.329 | Output HP: | 0.223 |
| Output Style: | D | Ratio Range: | 40:1 |
| Series Code: | EL | Shaft Seal Material: | Viton |
| Output Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Overhung Load: | 700 | Thrust Rating - output shaft: | 1144 |
| Product Type: | Right Angle | Output Shaft Orientation: | LR |
| Reducer Style: | Worm - Right Angle | Service Factor: | 1 |
| Output RPM: | 43 | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 0.329 | Reducer: | Worm - Right Angle |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series: | EL Series - Aluminum Worm Gear Reducers |
| Motor Frame Size: | 56 | Input Diameter (in): | 0.625 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | D | Ratio: | 40:1 |
| Input Style: | C-Face Quill | Model Code: | BMQ813 |
| Series Style: | EL-BMQ-D | Mounting Style: | Base |
| Gear Type: | Worm | Reduction: | Single |
| Output Shaft Direction: | Double | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Torque Rating (in-lb): | 322 in/lbs |
General Specifications
| UPC: | 662959000762 | Weight: | 11.00 LB |

