Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ813-80-D-56
Part #:EL8130107.00
Catalog #:EL-BMQ813-80-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | A: | 2.82 |
| J: | 3.25 in | B: | 3.8 |
| F: | 2 | K: | 1.63 in |
| N: | 4 | O: | 2.16 in |
| H-Tap size: | 5/16-18 in | RQ: | 3.09 in |
| BE: | 0.38 in | D: | 1.72 |
| LQ: | 3.79 in | O*: | 1.96 in |
| AK: | 4.5 | Center Distance (in): | 1.33 in |
| C: | 4.66 in | AJ: | 5.88 |
| I: | 2.4 in | G: | 1 |
| T: | 0.625 | TAP Depth: | 0.5 in |
| BD: | 6.5 | O*: | 1.96 |
Technical Specifications
| Frame Size: | 56C | Input HP: | 0.121 |
| Motor Frame Size: | 56 | Ratio: | 80:1 |
| Reducer Style: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Mounting Style: | Base | Product Type: | Right Angle |
| Assembly: | BMQ-D | Output Style: | D |
| Service Factor: | 1 | Output Shaft Assembly Code: | D |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 1144 | Output Key: | 3/16 x 1.38 |
| Input Diameter (in): | 0.625 in | Series Code: | EL |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input HP @ 1750 RPM: | 0.121 |
| Output Diameter (in): | 0.625 in | Output HP: | 0.064 |
| Output Shaft Orientation: | LR | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Model Code: | BMQ813 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output RPM: | 21 | Overhung Load: | 700 |
| Input Keyway (C Face): | 3/16 x 3/32 | Center Distance (in): | 1.33 |
| Series Style: | EL-BMQ-D | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Torque Rating (in-lb): | 183 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959000793 | Weight: | 11.00 LB |

