Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ813-100-D-56
Part #:EL8130108.00
Catalog #:EL-BMQ813-100-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/16-18 in | LQ: | 3.79 in |
| K: | 1.63 in | AK: | 4.5 |
| Center Distance (in): | 1.33 in | T: | 0.625 |
| BE: | 0.38 in | J: | 3.25 in |
| TAP Depth: | 0.5 in | AJ: | 5.88 |
| N: | 4 | BD: | 6.5 |
| A: | 2.82 | B: | 3.8 |
| I: | 2.4 in | BF: | 0.41 |
| O: | 2.16 in | D: | 1.72 |
| RQ: | 3.09 in | G: | 1 |
| O*: | 1.96 in | F: | 2 |
| C: | 4.66 in | O*: | 1.96 |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Overhung Load: | 700 |
| Ratio Range: | 100:1 to 250:1 | Series Style: | EL-BMQ-D |
| Output HP: | 0.04 | Input Diameter (in): | 0.625 in |
| Input HP: | 0.084 | Shaft Seal Material: | Viton |
| Output Key: | 3/16 x 1.38 | Input RPM: | 1,750 |
| Output Style: | D | Output RPM: | 17 |
| Input Bore (C Face): | 0.625 | Model Code: | BMQ813 |
| Reducer Style: | Worm - Right Angle | Output Diameter (in): | 0.625 in |
| Series: | EL Series - Aluminum Worm Gear Reducers | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 0.084 | Product Type: | Right Angle |
| Mounting Style: | Base | Output Shaft Orientation: | LR |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.33 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Series Code: | EL |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Motor Frame Size: | 56 |
| Output Shaft Assembly Code: | D | Assembly: | BMQ-D |
| Frame Size: | 56C | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 143 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959000809 | Weight: | 11.00 LB |

