Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ813-5-L-140
Part #:EL8130217.00
Catalog #:EL-BMQ813-5-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1 | K: | 1.63 in |
| RQ: | 3.09 in | F: | 2 |
| I: | 2.4 in | AK: | 4.5 |
| A: | 2.82 | H-Tap size: | 5/16-18 in |
| LQ: | 3.79 in | N: | 4 |
| T: | 0.625 | BD: | 6.5 |
| BF: | 0.41 | AJ: | 5.88 |
| O: | 2.16 in | B: | 3.8 |
| TAP Depth: | 0.5 in | D: | 1.72 |
| Center Distance (in): | 1.33 in | J: | 3.25 in |
| C: | 4.66 in | BE: | 0.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output RPM: | 350 | Ratio Range: | 5:1 |
| Frame Size: | 140TC | Product Type: | Right Angle |
| Output Key: | 3/16 x 1.38 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 x 3/32 | Thrust Rating - output shaft: | 827 |
| Output Shaft Orientation: | L | Input RPM: | 1,750 |
| Output Style: | L | Series Code: | EL |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Style: | C-Face Quill |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input HP: | 1.248 |
| Output Diameter (in): | 0.625 in | Input HP @ 1750 RPM: | 1.248 |
| Ratio: | 5:1 | Service Factor: | 1 |
| Output HP: | 1.158 | Model Code: | BMQ813 |
| Motor Frame Size: | 140 | Assembly: | BMQ-L |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 1.33 |
| Reducer: | Worm - Right Angle | Reducer Style: | Worm - Right Angle |
| Series Style: | EL-BMQ-L | Input Bore (C Face): | 0.875 |
| Overhung Load: | 700 | Mounting Style: | Base |
| Output Shaft Assembly Code: | L | Reduction: | Single |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Torque Rating (in-lb): | 209 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959000816 | Weight: | 11.00 LB |

