Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ813-7.5-L-140
Part #:EL8130218.00
Catalog #:EL-BMQ813-7.5-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.625 | A: | 2.82 |
| Center Distance (in): | 1.33 in | AK: | 4.5 |
| G: | 1 | BF: | 0.41 |
| J: | 3.25 in | N: | 4 |
| H-Tap size: | 5/16-18 in | C: | 4.66 in |
| BD: | 6.5 | TAP Depth: | 0.5 in |
| RQ: | 3.09 in | I: | 2.4 in |
| LQ: | 3.79 in | K: | 1.63 in |
| F: | 2 | BE: | 0.38 in |
| D: | 1.72 | B: | 3.8 |
| AJ: | 5.88 | O: | 2.16 in |
Technical Specifications
| Ratio Range: | 7.5:1 | Input HP: | 1.025 |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Reducer Style: | Worm - Right Angle |
| Assembly: | BMQ-L | Input Bore (C Face): | 0.875 |
| Output HP: | 0.933 | Series Code: | EL |
| Output Shaft Assembly Code: | L | Series Style: | EL-BMQ-L |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Frame Size: | 140TC |
| Input RPM: | 1,750 | Model Code: | BMQ813 |
| Ratio: | 7.5:1 | Output Shaft Orientation: | L |
| Motor Frame Size: | 140 | Mounting Style: | Base |
| No. of Gear Reductions: | Single | Output Key: | 3/16 x 1.38 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input HP @ 1750 RPM: | 1.025 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Style: | L | Output RPM: | 233 |
| Center Distance (in): | 1.33 | Gear Type: | Worm |
| Output Diameter (in): | 0.625 in | Thrust Rating - output shaft: | 948 |
| Overhung Load: | 700 | Reduction: | Single |
| Output Shaft Direction: | Left | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 252 in/lbs |
General Specifications
| UPC: | 662959000823 | Weight: | 11.00 LB |

