Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ813-20-L-140
Part #:EL8130221.00
Catalog #:EL-BMQ813-20-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.25 in | F: | 2 |
| N: | 4 | Center Distance (in): | 1.33 in |
| A: | 2.82 | TAP Depth: | 0.5 in |
| T: | 0.625 | H-Tap size: | 5/16-18 in |
| C: | 4.66 in | AK: | 4.5 |
| BF: | 0.41 | RQ: | 3.09 in |
| O: | 2.16 in | K: | 1.63 in |
| BD: | 6.5 | BE: | 0.38 in |
| AJ: | 5.88 | B: | 3.8 |
| I: | 2.4 in | D: | 1.72 |
| G: | 1 | LQ: | 3.79 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Reducer Style: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.551 | Frame Size: | 140TC |
| Output Key: | 3/16 x 1.38 | Output HP: | 0.445 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Input HP: | 0.551 | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Series Code: | EL |
| Model Code: | BMQ813 | Output Diameter (in): | 0.625 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Mounting Style: | Base |
| Motor Frame Size: | 140 | Assembly: | BMQ-L |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1144 |
| Output Shaft Orientation: | L | Input Style: | C-Face Quill |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output RPM: | 87 |
| Service Factor: | 1 | Overhung Load: | 700 |
| Product Type: | Right Angle | Center Distance (in): | 1.33 |
| Ratio Range: | 20:1 | Output Style: | L |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Series Style: | EL-BMQ-L | Output Shaft Assembly Code: | L |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 320 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959000854 | Weight: | 11.00 LB |

