Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ813-25-L-140
Part #:EL8130222.00
Catalog #:EL-BMQ813-25-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | H-Tap size: | 5/16-18 in |
| B: | 3.8 | RQ: | 3.09 in |
| T: | 0.625 | BF: | 0.41 |
| I: | 2.4 in | TAP Depth: | 0.5 in |
| O: | 2.16 in | AJ: | 5.88 |
| BE: | 0.38 in | LQ: | 3.79 in |
| J: | 3.25 in | F: | 2 |
| A: | 2.82 | N: | 4 |
| Center Distance (in): | 1.33 in | BD: | 6.5 |
| D: | 1.72 | C: | 4.66 in |
| G: | 1 | K: | 1.63 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Model Code: | BMQ813 | Output Key: | 3/16 x 1.38 |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140 |
| Thrust Rating - output shaft: | 1144 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series Style: | EL-BMQ-L | Ratio: | 25:1 |
| Reducer Style: | Worm - Right Angle | Output RPM: | 70 |
| Input Style: | C-Face Quill | Ratio Range: | 25:1 |
| Output HP: | 0.344 | No. of Gear Reductions: | Single |
| Mounting Style: | Base | Assembly: | BMQ-L |
| Product Type: | Right Angle | Series Code: | EL |
| Frame Size: | 140TC | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Orientation: | L | Shaft Seal Material: | Viton |
| Input HP: | 0.445 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Style: | L |
| Output Diameter (in): | 0.625 in | Input HP @ 1750 RPM: | 0.445 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Service Factor: | 1 |
| Overhung Load: | 700 | Output Shaft Assembly Code: | L |
| Center Distance (in): | 1.33 | Reduction: | Single |
| Output Shaft Direction: | Left | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 309 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb |
General Specifications
| UPC: | 662959000861 | Weight: | 11.00 LB |

