Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ813-60-L-140
Part #:EL8130226.00
Catalog #:EL-BMQ813-60-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.82 | D: | 1.72 |
| LQ: | 3.79 in | B: | 3.8 |
| T: | 0.625 | RQ: | 3.09 in |
| TAP Depth: | 0.5 in | O: | 2.16 in |
| BE: | 0.38 in | N: | 4 |
| I: | 2.4 in | F: | 2 |
| AJ: | 5.88 | BD: | 6.5 |
| AK: | 4.5 | Center Distance (in): | 1.33 in |
| BF: | 0.41 | H-Tap size: | 5/16-18 in |
| J: | 3.25 in | G: | 1 |
| K: | 1.63 in | C: | 4.66 in |
Technical Specifications
| Output Key: | 3/16 x 1.38 | Assembly: | BMQ-L |
| Input Bore (C Face): | 0.875 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 0.246 | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 1.33 | Output Style: | L |
| Output RPM: | 29 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Shaft Assembly Code: | L |
| Model Code: | BMQ813 | Motor Frame Size: | 140 |
| Series Style: | EL-BMQ-L | Reducer Style: | Worm - Right Angle |
| Overhung Load: | 700 | Input HP: | 0.246 |
| Frame Size: | 140TC | Series Code: | EL |
| Shaft Seal Material: | Viton | Output Diameter (in): | 0.625 in |
| Output Shaft Orientation: | L | Series: | EL Series - Aluminum Worm Gear Reducers |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Mounting Style: | Base |
| Thrust Rating - output shaft: | 1144 | Product Type: | Right Angle |
| Output HP: | 0.145 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 313 in/lbs |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959000908 | Weight: | 11.00 LB |

