Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ813-7.5-R-140
Part #:EL8130230.00
Catalog #:EL-BMQ813-7.5-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2 | LQ: | 3.79 in |
| Center Distance (in): | 1.33 in | BE: | 0.38 in |
| B: | 3.8 | BD: | 6.5 |
| RQ: | 3.09 in | N: | 4 |
| K: | 1.63 in | C: | 4.66 in |
| A: | 2.82 | D: | 1.72 |
| G: | 1 | T: | 0.625 |
| BF: | 0.41 | H-Tap size: | 5/16-18 in |
| TAP Depth: | 0.5 in | I: | 2.4 in |
| J: | 3.25 in | AK: | 4.5 |
| O: | 2.16 in | AJ: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Overhung Load: | 700 |
| Series Code: | EL | Output RPM: | 233 |
| Input Bore (C Face): | 0.875 | Mounting Style: | Base |
| Series Style: | EL-BMQ-R | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Thrust Rating - output shaft: | 948 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Input HP: | 1.025 | Shaft Seal Material: | Viton |
| Output Key: | 3/16 x 1.38 | Center Distance (in): | 1.33 |
| Gear Type: | Worm | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | R |
| Output Diameter (in): | 0.625 in | Input Style: | C-Face Quill |
| Frame Size: | 140TC | Output HP: | 0.933 |
| Product Type: | Right Angle | Model Code: | BMQ813 |
| Output Shaft Orientation: | R | Output Style: | R |
| Motor Frame Size: | 140 | Assembly: | BMQ-R |
| Reducer Style: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.025 |
| Input RPM: | 1,750 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 252 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb |
General Specifications
| UPC: | 662959000946 | Weight: | 11.00 LB |

