Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ813-20-R-140
Part #:EL8130233.00
Catalog #:EL-BMQ813-20-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | Center Distance (in): | 1.33 in |
| AJ: | 5.88 | I: | 2.4 in |
| C: | 4.66 in | A: | 2.82 |
| AK: | 4.5 | BE: | 0.38 in |
| G: | 1 | D: | 1.72 |
| T: | 0.625 | BF: | 0.41 |
| J: | 3.25 in | TAP Depth: | 0.5 in |
| H-Tap size: | 5/16-18 in | O: | 2.16 in |
| B: | 3.8 | K: | 1.63 in |
| LQ: | 3.79 in | N: | 4 |
| RQ: | 3.09 in | F: | 2 |
Technical Specifications
| Overhung Load: | 700 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Series Code: | EL | Ratio Range: | 20:1 |
| Assembly: | BMQ-R | Input HP: | 0.551 |
| Input Diameter (in): | 0.875 in | Input Bore (C Face): | 0.875 |
| Output Shaft Orientation: | R | Output Shaft Assembly Code: | R |
| Output Key: | 3/16 x 1.38 | Input HP @ 1750 RPM: | 0.551 |
| Motor Frame Size: | 140 | Output RPM: | 87 |
| Reducer Style: | Worm - Right Angle | Output Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Frame Size: | 140TC |
| Output HP: | 0.445 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 1144 | Series Style: | EL-BMQ-R |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Model Code: | BMQ813 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Product Type: | Right Angle | Mounting Style: | Base |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Style: | R | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 1.33 | Service Factor: | 1 |
| Ratio: | 20:1 | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 320 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959000977 | Weight: | 11.00 LB |

