Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ813-40-R-140
Part #:EL8130236.00
Catalog #:EL-BMQ813-40-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.25 in | AK: | 4.5 |
| T: | 0.625 | BE: | 0.38 in |
| TAP Depth: | 0.5 in | LQ: | 3.79 in |
| Center Distance (in): | 1.33 in | BD: | 6.5 |
| A: | 2.82 | N: | 4 |
| I: | 2.4 in | K: | 1.63 in |
| F: | 2 | D: | 1.72 |
| G: | 1 | O: | 2.16 in |
| AJ: | 5.88 | BF: | 0.41 |
| B: | 3.8 | RQ: | 3.09 in |
| C: | 4.66 in | H-Tap size: | 5/16-18 in |
Technical Specifications
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input HP @ 1750 RPM: | 0.329 |
| Shaft Seal Material: | Viton | Output RPM: | 43 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | R |
| Reducer: | Worm - Right Angle | Series Style: | EL-BMQ-R |
| Overhung Load: | 700 | Output Key: | 3/16 x 1.38 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Assembly: | BMQ-R | No. of Gear Reductions: | Single |
| Series: | EL Series - Aluminum Worm Gear Reducers | Series Code: | EL |
| Mounting Style: | Base | Gear Type: | Worm |
| Ratio Range: | 40:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Diameter (in): | 0.875 in | Thrust Rating - output shaft: | 1144 |
| Motor Frame Size: | 140 | Input Bore (C Face): | 0.875 |
| Ratio: | 40:1 | Output Diameter (in): | 0.625 in |
| Center Distance (in): | 1.33 | Input HP: | 0.329 |
| Model Code: | BMQ813 | Frame Size: | 140TC |
| Reducer Style: | Worm - Right Angle | Output HP: | 0.223 |
| Output Shaft Orientation: | R | Output Style: | R |
| Product Type: | Right Angle | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 322 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb |
General Specifications
| UPC: | 662959001004 | Weight: | 11.00 LB |

