Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ813-100-R-140
Part #:EL8130240.00
Catalog #:EL-BMQ813-100-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.33 in | O: | 2.16 in |
| J: | 3.25 in | K: | 1.63 in |
| BF: | 0.41 | I: | 2.4 in |
| C: | 4.66 in | TAP Depth: | 0.5 in |
| G: | 1 | F: | 2 |
| T: | 0.625 | B: | 3.8 |
| H-Tap size: | 5/16-18 in | D: | 1.72 |
| LQ: | 3.79 in | BD: | 6.5 |
| AJ: | 5.88 | N: | 4 |
| AK: | 4.5 | RQ: | 3.09 in |
| A: | 2.82 | BE: | 0.38 in |
Technical Specifications
| Center Distance (in): | 1.33 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Output Key: | 3/16 x 1.38 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Product Type: | Right Angle |
| Output HP: | 0.04 | Thrust Rating - output shaft: | 1144 |
| Series Style: | EL-BMQ-R | Input HP @ 1750 RPM: | 0.084 |
| Gear Type: | Worm | Reducer Style: | Worm - Right Angle |
| Frame Size: | 140TC | Model Code: | BMQ813 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Style: | R | Ratio: | 100:1 |
| Input RPM: | 1,750 | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | R |
| Assembly: | BMQ-R | Overhung Load: | 700 |
| Series Code: | EL | Input Style: | C-Face Quill |
| Output RPM: | 17 | Input HP: | 0.084 |
| Mounting Style: | Base | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Diameter (in): | 0.625 in | Motor Frame Size: | 140 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | R | Reduction: | Single |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 143 in/lbs |
General Specifications
| UPC: | 662959001042 | Weight: | 11.00 LB |

