Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ813-5-D-140
Part #:EL8130241.00
Catalog #:EL-BMQ813-5-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2 | I: | 2.4 in |
| BE: | 0.38 in | AJ: | 5.88 |
| G: | 1 | H-Tap size: | 5/16-18 in |
| J: | 3.25 in | Center Distance (in): | 1.33 in |
| B: | 3.8 | AK: | 4.5 |
| O*: | 1.96 in | T: | 0.625 |
| LQ: | 3.79 in | O: | 2.16 in |
| BD: | 6.5 | RQ: | 3.09 in |
| N: | 4 | A: | 2.82 |
| K: | 1.63 in | TAP Depth: | 0.5 in |
| D: | 1.72 | C: | 4.66 in |
| BF: | 0.41 | O*: | 1.96 |
Technical Specifications
| Center Distance (in): | 1.33 | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Assembly: | BMQ-D |
| Motor Frame Size: | 140 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Frame Size: | 140TC |
| Series Style: | EL-BMQ-D | Output Shaft Orientation: | LR |
| Output Shaft Assembly Code: | D | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.248 | Thrust Rating - output shaft: | 827 |
| Output RPM: | 350 | Output HP: | 1.158 |
| Mounting Style: | Base | Series Code: | EL |
| Ratio: | 5:1 | Model Code: | BMQ813 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Reducer Style: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Key: | 3/16 x 1.38 |
| Overhung Load: | 700 | Input HP: | 1.248 |
| Service Factor: | 1 | Output Style: | D |
| Input Diameter (in): | 0.875 in | Ratio Range: | 5:1 |
| Output Diameter (in): | 0.625 in | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 209 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959001059 | Weight: | 11.00 LB |

